DAC7311EVM

DAC7311 Evaluation Module

DAC7311EVM

Order now

Overview

The SC70 DAC EVM is an evaluation module designed for the prototyping and evaluation of the DAC8411, DAC8311, DAC7311, DAC6311 and DAC5311 digital to analog converters (DAC). These 8 to 16-bit, string DACs operate with a high speed serial clock (up to 50MHz) and offer excellent performance with power consumption as low as 2.5uW. These devices are pin-compatible offering an easy upgrade path from 8-, 10-, and 12-bit resolution to 14- and 16-bit.

Features
  • Flexible power sourcing with a wide power supply range
  • On-chip output buffer for Rail to Rail operation
  • Compatible with the 5-6K Interface board, DSK Starter Kits and HPA-MCU Interface Board
Precision DACs (≤10 MSPS)
DAC5311 8bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package DAC6311 10bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package DAC7311 12-bit, single-channel, ultra-low power DAC in 6-pin SC70 package for battery powered applications DAC8311 14bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package DAC8411 16bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package
Download View video with transcript Video

Order & start development

Evaluation board

DAC7311EVM — DAC7311 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DAC7311EVM DAC7311 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide DAC8x11 EVM Users Guide (Rev. A) Apr 20, 2016
Certificate DAC7311EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos