CSD86350Q5DEVM-604

High Density, High Current Power Supply Solution Using NexFET™ Power Block and TPS51218

CSD86350Q5DEVM-604

Order now

Overview

The CSD86350Q5DEVM-604 evaluation module (EVM) is a synchronous buck converter featuring TI'sNexFET™ Power Block technology to provide a high current, ultra-high density power supply solution. The EVM provides a 1.2V output at 25A from a 12V nominal input bus at over 92% efficiency. The EVM is designed to operate from a single supply, so no additional bias voltage is required. The EVM uses the TPS51218 high performance, mid-input voltage, synchronous buck controller and TI’s NexFET™ Power Block to optimize the efficiency and power density of the total solution.

Features
  • 8V to 13V input voltage rating
  • 1.2V output voltage
  • 25A steady state load current
  • 290 kHz switching frequency
  • Simple access to IC features including enable, power good, and switching node
  • Convenient test points for simple, non-invasive measurements of converter performance including input ripple, output ripple, and switching node
MOSFETs
CSD86350Q5D 25-V, N channel synchronous buck NexFET™ power MOSFET, SON 5 mm x 6 mm power block, 40 A
Download View video with transcript Video

Order & start development

Evaluation board

CSD86350Q5DEVM-604 — High Density, High Current Power Supply Solution Using NexFET™ Power Block and TPS51218

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CSD86350Q5DEVM-604 High Density, High Current Power Supply Solution Using NexFET™ Power Block and TPS51218

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* EVM User's guide CSD86350Q5DEVM-604 User's Guide (Rev. A) Sep 8, 2010
Certificate CSD86350Q5DEVM-604 EU Declaration of Conformity (DoC) Jan 2, 2019
Data sheet CSD86350Q5D Synchronous Buck NexFET™ Power Block datasheet (Rev. F) PDF | HTML Oct 5, 2016
Data sheet Step-Down Controller for Notebook Power Supply datasheet (Rev. B) Jan 31, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.