CLRNX-3P-CLARIFI

CLRNX-3P-CLARIFI

From: Clarinox
Downloads

Overview

ClariFi™ provides an in-built protocol analyzer support for faster debugging of complex wireless devices and is used with our user-friendly SoftFrame abstraction layer middleware. It offers threading, memory usage, and memory leak analysis. Together these tools support the tuning of applications and aid in communicating issues. Users can add custom plug-ins as required, with a console interface via a single physical medium.

 

Two distinct modes are available. Firstly, as an advanced logger, and secondly, as an interactive tool to run tests on a target device using ClariFi™ Test Architecture. The test architecture platform provides an automated test environment for embedded developers to quickly run tests on their target device without recompilation. This is achieved through a simple Lua scripting interface whereby a target device is configured as a server device that responds to requests from the ClariFi™ client interface.

Features
  • Detailed analysis of the implementation
  • Capture debugging data on demand
  • Protocol/application performance analysis
  • Interactive testing without re-compile
  • Connect via Ethernet, JTAG, UART
  • Post-processing for test results debugging
  • API messaging between processors when using RPC
  • Debugging rare events
  • Analyzing memory use and leakage, and performance as Graphics display (e.g. memory usage)
  • Plugins may be developed in C++ or Lua
Download View video with transcript Video
Photos courtesy of Clarinox

Downloads

IDE, configuration, compiler or debugger

CLARINOX-CLARIFI Embedded wireless debugger

Supported products & hardware

CLARINOX-CLARIFI Embedded wireless debugger

close
Latest version
Version: null
Release date: Mar 16, 2026

Related design resources

Software development

OPERATING SYSTEM (OS)
TI-RTOS-MCU TI-RTOS: Real-Time Operating System (RTOS) for Microcontrollers (MCU)

Support & training

Third-party support
TI does not offer ongoing direct design support for this software. For support while working through your design, contact Clarinox.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.