CIRCUIT060092

Low-noise and long-range passive infrared sensor conditioner circuit with MSP430 smart analog combo

CIRCUIT060092

Overview

Some MSP430™ microcontrollers (MCUs) contain configurable integrated signal chain elements such as op-amps, DACs and programmable gain stages. These elements make up a peripheral called the smart analog combo (SAC). For information on the different types of SACs and how to leverage their configurable analog signal chain capabilities, visit MSP430 MCUs smart analog combo training. To get started with your design, download the low-noise long-range PIR sensor conditioner circuit design files. This design leverages two of the four integrated op-amp blocks (SACs) in the MSP430FR2355 MCU. Two SAC_L3 peripherals are configured as cascaded op-amps in general-purpose mode to amplify and filter the signal from a passive infrared (PIR) sensor. The circuit includes multiple low-pass and high-pass filters to reduce noise at the output of the circuit to be able to detect motion at long distances and reduce false triggers. The output of the second-stage op-amp in this circuit can be internally or externally connected to other integrated peripherals in the MSP430FR2355 MCU. For example, the analog-to-digital converter (ADC) window comparator can sample this output periodically (with no CPU intervention) and trigger an interrupt when the signal crosses a threshold, indicating motion or an alert.
Features
  • AC gain = 90 dB
  • Filter cut-off frequency:
    • fL = 0.7 Hz
    • fH = 10 Hz
  • Supply:
    • Vcc = 3.3 V
    • Vee = 0 V
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Circuit design Low-noise long-range PIR sensor conditioner circuit MSP430 smart analog combo (Rev. B) PDF | HTML Oct 9, 2024
Application note How to Use the Smart Analog Combo in MSP430™ MCUs (Rev. A) PDF | HTML Oct 24, 2019

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.