CIRCUIT060091

Temperature sensing positive-temperature-coefficient (PTC) circuit with MSP430 smart analog combo

CIRCUIT060091

Overview

Some MSP430™ microcontrollers (MCUs) contain configurable integrated signal chain elements such as op-amps, DACs and programmable gain stages. These elements make up a peripheral called the smart analog combo (SAC). For information on the different types of SACs and how to leverage their configurable analog signal chain capabilities, visit MSP430 MCUs Smart Analog Combo Training. To get started with your design, download the Temperature Sensing PTC Circuit Design Files. This temperature sensing circuit uses a resistor in series with a positive-temperature-coefficient (PTC) thermistor to form a voltage divider, which produces an output voltage that is linear over temperature. The circuit uses the MSP430FR2311 SAC_L1 op-amp in a noninverting amplifier configuration with inverting reference to offset and amplify the signal, which helps to use the full ADC resolution and increase measurement accuracy. (Note: The MSP430FR2355 features four SAC_L3 peripherals which each contain a built-in DAC and PGA, providing a single-chip solution for generating Vref and measuring the thermistor circuit.) The output of the integrated SAC op-amp can be sampled directly by the on board ADC or monitored by the on-board comparator for further processing inside the MCU.
Features
  • Temperature: T = 0℃ to 50℃
  • Output voltage: Vo = 0.15 V to 3.15 V
  • Supply:
    • Vcc = 3.3 V
    • Vee = 0 V
    • Vref = 1.646 V
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Circuit design Temperature Sensing PTC Circuit With MSP430 Smart Analog Combo (Rev. C) PDF | HTML Sep 26, 2024

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.