CIRCUIT060083

Undervoltage protection with comparator circuit

CIRCUIT060083

Overview

This undervoltage, protection circuit uses one comparator with a precision, integrated reference to create an alert signal at the comparator output (OUT) if the battery voltage sags below 2.0 V. The undervoltage alert in this implementation is ACTIVE LOW. So when the battery voltage drops below 2.0 V, the comparator output goes low, providing as an alert signal to whatever device is monitoring the output. Hysteresis is integrated in the comparator such that the comparator output will return to a logic high state when the battery voltage rises above 2.034 V. This circuit utilizes an open-drain output comparator in order to level shift the output high logic level for controlling a digital logic input pin. For applications needing to drive the gate of a MOSFET switch, a comparator with a push-pull output is preferred.
Features
  • Battery voltage levels (V_bat)
  • Undervoltage (V_low) < 2.00 V
  • Start-up operating voltage (V_high) > 2.034 V
  • Comparator output status (OUT)
  • Low battery: V_OL < 0.4 V
  • Normal operation: V_OH = V_PU = 1.8 V
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Circuit design Undervoltage protection with comparator circuit (Rev. A) PDF | HTML Sep 27, 2024
Circuit design How to Protect 48-V Batteries from Overcurrent and Undervoltage PDF | HTML Dec 29, 2020

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos