CIRCUIT060080

CIRCUIT060080

Overview

This circuit utilizes the TLV6710, which contains two comparators and a precision internal reference of 400 mV. The monitored voltage (VMON) is divided down by R1, R2 and R3. The voltage across R2 and R3 is compared to the 400 mV internal reference voltage (VREF). If the input signal (VMON) is within the window, the output is high. If the signal level is outside of the window, the output is low. The TLV6710 will be utilized for this example, which conveniently contains two comparators and a common precision internal reference trimmed to a 400-mV threshold. Two discrete comparators and an external reference may also be used.
Features
  • Input: Vmon = 0 V to 6 V
  • Output: Vout = 0 V to 3.3 V
  • Supply:
    • Vdd = 3.3 V
    • Vref = 400 mV
  • Lower threshold V_L = 3.2V
  • Upper threshold V_H = 4.1V
  • Divider load current Imax at V_H = 10 μA
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Circuit design Window comparator with integrated reference circuit Dec 13, 2018

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos