CIRCUIT060076

CIRCUIT060076

Overview

Comparators are used to differentiate between two different signal levels. With noise, signal variation, or slow-moving signals, undesirable transitions at the output can be observed with a constant threshold. Setting upper and lower hysteresis thresholds eliminates these undesirable output transitions. This circuit example will focus on the steps required to design the positive feedback resistor network necessary to obtain the desired hysteresis for an inverting comparator application.
Features
  • Output:
    • V0 = HIGH
    • Vi < V_L
    • Vo = LOW
    • Vi > V_H
  • Thresholds:
    • V_H = 2.5 V
    • V_L = 2.2 V
    • V_HYS = 300 mV
  • Supply:
    • Vcc = 3 V
    • V_PU = 3 V
    • Vref = 3 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application brief Inverting comparator with hysteresis circuit (Rev. A) PDF | HTML Aug 15, 2019

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC — Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI — PSpice® for TI design and simulation tool TINA-TI — SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIPD144 — Comparator with Hysteresis Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos