CIRCUIT060072

Signal and clock recovery comparator circuit

CIRCUIT060072

Overview

The signal recovery circuit is used in digital systems to retrieve distorted clock or data waveforms. These clock and data signals can be attenuated and distorted on long traces due to stray capacitance, stray inductance, or reflections on transmission lines. The comparator is used to sense the attenuated and distorted input signal and convert it to a full-scale digital output signal. A dynamic reference voltage will be connected to the inverting terminal of the comparator which is extracting the common-mode voltage from the input signal.
Features
  • Supply:
    • Vcc = 3.3 V, Vee = 0 V
  • Attenuated input signal:
    • Vcm = 1.65 V
    • f = 200 MHz
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Circuit design Signal and clock recovery comparator circuit (Rev. A) PDF | HTML Jun 22, 2021

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos