CIRCUIT060062

CIRCUIT060062

Overview

This design uses an inverting amplifier with an inverting positive reference to translate an input signal of –5 V to –1 V to an output voltage of 3.3 V to 0.05 V. This circuit can be used to translate a negative sensor output voltage to a usable ADC input voltage range.
Features
  • Input: Vi = -5 V to -1 V
  • Output: Vo = 0.05 V to 3.3 V
  • Supply:
    • Vcc = 5 V
    • Vee = 0 V
    • Vref = 5 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Read the application report
  3. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Application note Designing Gain and Offset in Thirty Seconds Feb 1, 2002
Circuit design Inverting op amp with inverting positive reference voltage circuit (Rev. A) Feb 4, 2019

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos