CIRCUIT060061

CIRCUIT060061

Overview

This circuit converts a single ended input of 0.1 V to 2.4 V into a differential output of ±2.3 V on a single 2.7-V supply. The input and output ranges can be scaled as necessary as long as the op amp input commonmode range and output swing limits are met.
Features
  • Input: Vi = 0.1 V to 2.4 V
  • Output: Vo = -2.3 V to 2.3 V
  • Supply:
    • Vcc = 2.7 V
    • Vee = 0 V
    • Vref = 2.5 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
Circuit design Single-ended input to differential output circuit (Rev. B) PDF | HTML Oct 15, 2024
Circuit design Single-ended to differential using a two op-amp circuit (Rev. A) PDF | HTML Sep 20, 2024
Circuit design Circuit for differential output from a single-ended precision DAC (Rev. A) PDF | HTML Sep 19, 2024
Design guide High-Performance Single-Ended to Differential Active IF for High-Speed ADCs Aug 20, 2014

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIPD131 Single-Ended Input to Differential Output Conversion Circuit Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos