CIRCUIT060050

CIRCUIT060050

Overview

This tunable band-pass attenuator reduces signal level by –40 dB over the frequency range from 10 Hz to 100 kHz. It also allows for independent control of the DC output level. For this design, the pole frequencies were selected outside the pass band to minimize attenuation within the specified bandwidth range.
Features
  • Input: Vi = 100 mV to 50 V
  • Output: Vo = 1 mV to 500 mV
  • Supply:
    • Vcc = 15 V
    • Vee = -15V
    • Vref = 0V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
Circuit design Band pass filtered inverting attenuator circuit (Rev. B) PDF | HTML Oct 16, 2024
Application note Basic Introduction to Filters - Active, Passive, and Switched-Cap (Rev. A) Apr 21, 2010
Application note More Filter Design on a Budget Dec 6, 2001

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIPD118 Bandpass-filtered -40-dB attenuator, less than 0.1-dB error reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos