CIRCUIT060046

High-side V-I with bipolar junction transistor (BJT) circuit

CIRCUIT060046

Overview

This low-side voltage-to-current (V-I) converter delivers a well-regulated current to a load which can be connected to a voltage greater than the op amp supply voltage. The circuit accepts an input voltage from 0 V to 10 V and converts it to a current from 0 A and 1 A. The current is accurately regulated by feeding back the voltage drop across a low-side current-sense resistor (R5) to the op amp.
Features
  • Input:
    • Vi = 0 V to 10 V
    • Iimax = 200 µA
  • Output: Io = 0 A to 1 A
  • Supply:
    • Vcc = 15 V
    • Vee = 0 V
    • Vload = 36 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Circuit design Voltage-to-current (V-I) converter circuit with BJT PDF | HTML May 14, 2021
Application note AN-31 Amplifier Circuit Collection (Rev. D) PDF | HTML Oct 21, 2020

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos