CIRCUIT060035

Bidirectional current sensing with a window comparator circuit

CIRCUIT060035

Overview

This bidirectional current sensing solution uses a current-sense amplifier and a high-speed dual comparator with a rail-to-rail input common mode range to create over-current (OC) alert signals at the comparator outputs (OUTA and OUTB) if the input current (IG1) rises above 100 A or falls below -35 A. In this implementation, both over-current alert signals are active high, so when the 100 A or -35 A thresholds are crossed, the comparator outputs will go high. External hysteresis is implemented on both comparators so that the comparator outputs will return to logic low states when the current reduces by 10% (90 A and -31 A). While the circuit below has shunt resistor R8 connected to ground, the same circuit is applicable for high side current sensing up to the common mode voltage range of the INA.
Features
System current levels:
  • Falling OC threshold : IG1 < -35 A
  • Falling OC recovery: IG1 > -31 A
  • Rising OC threshold: IG1 > 100 A
  • Rising OC recovery: IG1 < 90 A
Supply:
  • V+ = 3.3 V
  • V- = 0 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Circuit design Bidirectional current sensing with a window comparator circuit (Rev. A) PDF | HTML Sep 27, 2024
E-book An Engineer's Guide to Current Sensing (Rev. B) Apr 12, 2022
Selection guide Current Sense Amplifiers (Rev. E) Sep 20, 2021
E-book Spacecraft Circuit Design Handbook Aug 11, 2021

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.