CIRCUIT060027

Integrator circuit

CIRCUIT060027

Overview

The integrator circuit outputs the integral of the input signal over a frequency range based on the circuit time constant and the bandwidth of the amplifier. The input signal is applied to the inverting input so the output is inverted relative to the polarity of the input signal. The ideal integrator circuit will saturate to the supply rails depending on the polarity of the input offset voltage and requires the addition of a feedback resistor, R2, to provide a stable DC operating point. The feedback resistor limits the lower frequency range over which the integration function is performed.

This circuit is most commonly used as part of a larger feedback/servo loop that provides the DC feedback path, thus removing the requirement for a feedback resistor.

Features
  • Input
    • f_min = 100 Hz
    • f_0dB = 1 kHz
    • f_max = 100 kHz
  • Output = ±2.45 V
  • Supply = ±2.5 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Circuit design Integrator circuit (Rev. B) PDF | HTML Sep 26, 2024
Application note AN-31 Amplifier Circuit Collection (Rev. D) PDF | HTML Oct 21, 2020
More literature Linear Integrated Circuits and its Applications Feb 15, 2017
Application note Handbook of Operational Amplifier Applications (Rev. B) Sep 19, 2016

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIPD191 Instrumentation Amplifier with DC Rejection Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.