CIRCUIT060023

CIRCUIT060023

Overview

This design sums (adds) and inverts two input signals, Vi1 and Vi2. The input signals typically come from lowimpedance sources because the input impedance of this circuit is determined by the input resistors, R1 and R2. The common-mode voltage of an inverting amplifier is equal to the voltage connected to the non-inverting node, which is ground in this design.
Features
  • Input 1: ±2.5 V
  • Input 2: ±250 mV
  • Output: ± 4.9 V
  • Frequency: 10 kHz
  • Supply: ±5 V
Download View video with transcript Video

Get started

  1. Read the circuit design
  2. Download the model

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
Circuit design Inverting Summer Circuit (Rev. C) PDF | HTML Feb 1, 2021
Application note AN-31 Amplifier Circuit Collection (Rev. D) PDF | HTML Oct 21, 2020
Application note Handbook of Operational Amplifier Applications (Rev. B) Sep 19, 2016

Related design resources

Design tools & simulation

CALCULATION TOOL
ANALOG-ENGINEER-CALC Analog engineer's calculator
SIMULATION TOOL
PSPICE-FOR-TI PSpice® for TI design and simulation tool TINA-TI SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos