CDCM9102EVM

CDCM9102 Evaluation Module

CDCM9102EVM

Order now

Overview

CDCM9102EVM is the evaluation module for CDCM9102, a low-jitter clock generator designed to provide reference clocks for communications standards such as PCI Express. The device is easy to configure and use. The CDCM9102 provides two 100-MHz differential clock ports. The output types supported for these ports include LVPECL, LVDS, or a pair of LVCMOS buffers. HCSL signaling is supported using an ac-coupled network. The user configures the output buffer type desired by strapping device pins. Additionally, a single-ended 25-MHz clock output port is provided. Uses for this port include general-purpose clocking, clocking Ethernet PHYs, or providing a reference clock for additional clock generators. All clocks generated are derived from a single external 25-MHz crystal. This fully-assembled and factory-tested evaluation board allows complete validation of all device functions.

Features
  • Easy-to-use evaluation module to generate clock signals with low jitter and phase noise
  • Easy device setup
  • Control pins configurable through jumpers
  • Requires 3.3-V power supply
  • Single-ended or crystal input clock reference
  • Termination available for LVPECL, LVDS, and LVCMOS output clocks
Clock generators
CDCM9102 Low noise two channel 100-MHz PCIe clock generator CDCS502 Crystal oscillator / clock generator with optional SSC
Download View video with transcript Video

Order & start development

Evaluation board

CDCM9102EVM — CDCM9102 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CDCM9102EVM CDCM9102 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide CDCM9102EVM Evaluation Module Feb 27, 2012
Certificate CDCM9102EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.