CDCLVP2104EVM

CDCLVP2104EVM

Order now

Overview

The CDCLVP2104 is a high-performance, low additive phase noise clock buffer. It has two universal input buffers that support either single-ended or differential clock inputs. Each input feeds a bank of four LVPECL outputs. The device also features on-chip bias generators that can provide the LVPECL common-mode voltage to the device inputs. This evaluation module (EVM) is designed to demonstrate the electrical performance of the CDCLVP2104. This fully assembled and factory-tested evaluation board allows complete validation of the CDCLVP2104 device functionalities. For optimum performance, the board is equipped with 50-ohm SMA connectors and well-controlled, 50-ohm impedance microstrip transmission lines.

Features
  • Easy-to-use evaluation board to fan out low phase noise clocks
  • Easy device setup
  • Fast configuration
  • Control pins configurable through jumpers
  • Board powered at +2.5-V/+3.3-V
  • Single-ended or differential input clocks
  • CDCLVP2104 supports eight LVPECL outputs; CDCLVP2104EVM supports four LVPECL outputs
Clock buffers
CDCLVP2104 Low jitter, dual 1:4 universal-to-LVPECL buffer
Download View video with transcript Video

Order & start development

Evaluation board

CDCLVP2104EVM — CDCLVP2104 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CDCLVP2104EVM CDCLVP2104 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate CDCLVP2104EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide CDCLVP2104 User's Guide Oct 21, 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos