CDCLVP2102EVM

CDCLVP2102EVM

Order now

Overview

The CDCLVP2102 is a high-performance, low additive phase noise clock buffer. It has two universal input buffers that support either single-ended or differential clock inputs, and each input feeds a bank of two LVPECL outputs. The device also features on-chip bias generators that can provide the LVPECL common-mode voltage to the device inputs. This evaluation module (EVM) is designed to demonstrate the electrical performance of the CDCLVP2102. This fully assembled and factory-tested evaluation board allows complete validation of the CDCLVP2102 device functionalities. For optimum performance, the board is equipped with 50-W SMA connectors and well-controlled, 50-W impedance microstrip transmission lines.

Features
  • Easy-to-use evaluation board to fan out low phase noise clocks
  • Easy device setup
  • Fast configuration
  • Control pins configurable through jumpers
  • Board powered at +2.5-/+3.3-V
  • Single-ended or differential input clocks
  • CDCLVP2102 supports four LVPECL outputs; CDCLVP2102EVM supports two LVPECL outputs
Clock buffers
CDCLVP2102 Low jitter, dual 1:2 universal-to-LVPECL buffer
Download View video with transcript Video

Order & start development

Evaluation board

CDCLVP2102EVM — CDCLVP2102 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CDCLVP2102EVM CDCLVP2102 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate CDCLVP2102EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide CDCLVP2102 User's Guide Jul 9, 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos