CDCLVC1112EVM

CDCLVC1112 Evaluation Module

CDCLVC1112EVM

Order now

Overview

The CDCLVC1112 is a high-performance, low additive phase noise LVCMOS clock buffer. It has one LVCMOS input and twelve LVCMOS outputs. It has also an enable pin. This evaluation module (EVM) is designed to demonstrate the electrical performance of the CDCLVC1112. However, this EVM can also be used for customers interested in evaluating the performance of the CDCLVC1106, CDCLVC1108 or CDCLVC1110 as well. For optimum performance, the board is equipped with 50-ohm SMA connectors and well controlled 50-ohm impedance microstrip transmission lines.

Features
  • Easy-to-use evaluation board to fan out low phase noise LVCMOS clock signals
  • Easy device setup
  • Enable pin configurable though jumper and SMA
  • Board powered at 3.3V
Download View video with transcript Video

Order & start development

Evaluation board

CDCLVC1112EVM — CDCLVC1112 Evaluation Module

Supported products & hardware
$149.00 (USD)
In stock
Limit:
Out of stock on TI.com
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate CDCLVC1112EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide Low Additive Phase Noise LVCMOS Clock Buffer Eval Board Jul 7, 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.