CC3XXXRADIOTEST

SimpleLink™ Wi-Fi® radio testing tool

CC3XXXRADIOTEST

Downloads

Overview

The SimpleLink™ Wi-Fi® Radio Testing Tool is a Windows-based software tool for RF evaluation and testing of SimpleLink Wi-Fi CC31xx and CC32xx designs during development and certification.  The tool enables low-level radio testing capabilities by manually setting the radio into transmit or receive modes. Usage of the tool requires familiarity and knowledge of radio circuit theory and radio test methods.

Created for the Internet of Things (IoT), the SimpleLink Wi-Fi CC31xx and CC32xx devices include on-chip Wi-Fi, internet and robust security protocols, with no prior Wi-Fi experience needed for faster development.  For more information on CC31xx and CC32xx, visit https://www.ti.com/simplelinkwifi

Features
  • Works seamlessly with SimpleLink Wi-Fi CC32xx LaunchPad and CC31xx BoosterPack
  • Uses 4-wire UART for control and communication
  • Transmit Wi-Fi packets in packetized and continuous modes
  • Graphical User Interface (GUI) for configuration and display
  • User-defined configuration of channel, power level, transmit rate, preamble type, data pattern, packet size, delay between packets, CCA override and destination MAC address in transmit mode
  • Display of receive Wi-Fi packets including information on valid received packets, FCS error packets, address mismatch packets, averaged RSSI for management frames,  averaged RSSI for other frames, RSSI histogram and rate histogram
  • Read the device MAC address
  • Read the device components versions
Download View video with transcript Video

Downloads

IDE, configuration, compiler or debugger

CC3100-CC3200-RADIO-TEST SimpleLink™ Wi-Fi® radio testing tool

lock = Requires export approval (1 minute)
Supported products & hardware

CC3100-CC3200-RADIO-TEST SimpleLink™ Wi-Fi® radio testing tool

close
Latest version
Version: null
Release date: Aug 23, 2024
IDE, configuration, compiler or debugger

CC3XXXRADIOTEST Radio tool installer for SimpleLink™ Wi-Fi® software development kit (SDK) and SimpleLink™ SDK Wi-Fi® plug-in

lock = Requires export approval (1 minute)
Supported products & hardware

CC3XXXRADIOTEST Radio tool installer for SimpleLink™ Wi-Fi® software development kit (SDK) and SimpleLink™ SDK Wi-Fi® plug-in

close
Latest version
Version: null
Release date: Aug 23, 2024

Related design resources

Hardware development

DEVELOPMENT KIT
CC3120BOOST SimpleLink™ Wi-Fi® CC3120 wireless network processor BoosterPack™ plug-in module CC3220S-LAUNCHXL CC3220S LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU CC3220SF-LAUNCHXL CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU
EVALUATION BOARD
CC3100BOOST SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos