The design enables OV788 ultra-low power video compression chip users to bring live streaming capabilities of audio and video data over Wi-Fi® very easily. It showcases a single chip implementation of RTP video streaming + Wi-Fi connection on the SimpleLink™ CC3220 Wi-Fi wireless micro-controller over 802.11 b/g/n networks from any smart phone, tablet, or computer over local network. This design implementation is well suited with a wide range of Internet of Things (IoT) applications such as battery operated intrusion cameras, door locks, video doorbells and 360-degree multi-cameras in smart homes taking advantage of easy commissioning to a Wi-Fi network and advanced low-power modes from the CC3220 Internet-on-a-chip™ solution.
Features
- Supports Capture and streaming of: Video - 720p @ 30FPS, 2Mbps
- Supports Capture and streaming of: Audio – PCM, 16bps @ 11025Hz
- Supports RTP/RTSP protocols
- SimpleLink™ Wi-Fi solution over 802.11 b/g/n networks