CC2530ZLLRC-RD

ZLL Remote Control Reference Design

CC2530ZLLRC-RD

Design files

Overview

The Texas Instruments ZLLRC Reference Design allows simple and direct control of lamps on a ZigBee Light Link network. It is intended to control a sub-group of lamps on the network, such as the lamps in a room in your house. It creates its own group consisting of the lamps it has touch linked with. These can be added/removed later. It has 14 buttons that allow control of state (on/off), hue, saturation, level, target selection and scenes. The ZLLRC is supported by the Z-Stack Lighting 1.0.2 release and higher.

It is based on the CC2530 System on Chip (SoC), which has a ZigBee radio integrated. It has an on board PIFA PCB antenna fed through an integrated balun. To improve battery life, the CR2025 battery voltage is converted to 2.1V using the TPS62730 DCDC converter.

Features
  • Low power ZLL remote control design
  • Inverted F PCB antenna
  • 14 buttons
  • 4 LEDs
  • Buzzer for user feedback
  • CR2025 battery
  • FCC/IC/CE compliant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR360.PDF (126 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC248.PDF (515 KB)

PCB layer plot file used for generating PCB design layout

TIDC247.ZIP (1179 KB)

Detailed schematic diagram for design layout and components

TIDR361.PDF (42 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Other wireless products

CC2530-RF4CEZigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS62730Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2530Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide CC253x/4x User's Guide (Rev. F) Apr 9, 2014

Related design resources

Reference designs

REFERENCE DESIGN
CC2531ZLIGHT2-RD CC2531 Zlight2 Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.