CC-ANTENNA-DK2

Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™ and SensorTag

CC-ANTENNA-DK2

Order now

Overview

This new antenna kit allows you to do real-life testing to find the optimal antenna for your application! The antenna kit includes 16 antennas for frequencies from 169MHz to 2.4GHz including PCB antennas, Helical antennas and Chip antennas as well as dual band band antennas for 868/915MHz combined with 2.4GHz.

The antenna kit includes a uSMA(JSC) cable to connect the wireless LaunchPads and SensorTags. The following kits are compatible with the JSC connector:

  • LAUNCHXL-CC2650
  • LAUNCHXL-CC1310
  • LAUNCHXL-CC1350
  • CC1350STK

The kit also include a uSMA(JSC)-SMA connector for connecting the kit or antennas to a standard SMA connector.

All antennas in the antenna kit are tested and characterized. The complete testing reports are included in the CC-Antenna-DK2 antenna measurement summary in the Application Notes.

Features
  • 16 Antennas for 169MHz, 315MHz, 433MHz, 868MHz, 915MHz, 2.4GHz
  • Compatible with LaunchPad and SensorTag
  • Includes everything needed for real-life testing of antennas

  • 1 x Antenna Kit
  • 1 x uSMA - SMA cable
  • 1 x uSMA - uSMA cable

Low-power 2.4-GHz products
CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

 

Other wireless products
CC2592 2.4 GHz range extender with up to +22 dBm output power

 

RF front-end modules
CC1190 850 - 950MHz RF front end

 

Sub-1 GHz wireless MCUs
CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
Download View video with transcript Video

Get started

    ;
  1. Order the CC-ANTENNA-DK2: Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™ and SensorTag
  2. ;
  3. Test and check performance with the different antennas
  4. ;

Order & start development

Development kit

CC-ANTENNA-DK2 — Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™ and SensorTag

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC-ANTENNA-DK2 Sub-1 GHz and 2.4 GHz Antenna Kit for LaunchPad™ and SensorTag

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate CC-ANTENNA-DK2 EU Declaration of Conformity (DoC) Jan 2, 2019
Application note CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) PDF | HTML Oct 2, 2017
More literature CC-Antenna-DK2 Quick Start Guide May 3, 2016

Related design resources

Hardware development

DEVELOPMENT KIT
CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit
EVALUATION BOARD
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.