BQ77905EVM-707

bq77905 3- to 5-Series Advanced Stackable Low-Power Battery Protector Evaluation Module

BQ77905EVM-707

Order now

Overview

The bq77905EVM-707 is an evaluation board for the bq77905, low power battery protector IC.  The bq77905 IC supports 3-5S battery cell configurations and can be stacked to support comfortably a full stack of 20 series cells. In addition, the bq77905 implements a suite of voltage, current and temperature protections that are factory programmable, on the EVM itself you will find the default configuration (bq7790500) meant to evaluate the performance of the board. Moreover, the bq77905 features separate over- and under-temperature thresholds for discharge (OTD, UTD) and charge (OTC, UTC) which add a level of flexibility. The EVM includes a thermistor and shunts to allow easy simulation of over and under temperature conditons.  The bq77905 pack protection is achieved via direct and independent CHG/DSG low-side NMOS FET drivers, the EVM includes FETs to demonstrate current control.  The bq7790500 configuration that is populated on the board is located in the datasheet where you can use as a reference, for any custom configurations please contact your TI sales associate for details.

Features
  • bq7790500PW configuration for protection thresholds and delays
  • Terminal blocks allow easy connection for easy prototyping
  • Allows for stacking EVMs
  • Onboard charge (CHG) and discharge (DSG) FETs
  • Jumpers (Shunts) allowing for easy temperature charge simulation (hot or cold)
Battery protectors
BQ77904 3-4S Low-Power Protector BQ77905 3- to 5-series li-ion and li-phosphate ultra-low-power stackable battery protector
Download View video with transcript Video

Order & start development

Evaluation board

BQ77905EVM-707 — bq77905 3- to 5-Series Advanced Stackable Low-Power Battery Protector Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ77905EVM-707 bq77905 3- to 5-Series Advanced Stackable Low-Power Battery Protector Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate BQ77905EVM-707 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide bq77905 3-5S Low-Power Protector Evaluation Module (Rev. A) Jul 7, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos