BQ25690EVM

BQ25690EVM

Order now

Overview

The BQ2569X/9X-Q1 evaluation module (EVM) is used to evaluate the BQ2569X/9X-Q1 integrated circuit. The BQ2569X/9X-Q1 is an integrated switched-mode buck-boost battery charge management device in HOTROD (QFN) package, intended for charging 1-series to 7-series cell Li chemistry batteries with up to 3.3A charge current. In forward/charge/sink mode, the IC operates from 2.5V to 34V input voltage and withstands up to 45V. The BQ25690 NVDC topology has an external BATFET that provides a regulated minimum system voltage when the battery is low and measures termination current independent of system load current. The default charge voltage and current are set using resistors. The device defaults to forward/charge/sink mode but can be changed using I2C to reverse/OTG/ source mode. The BQ25690 also allows forward/ reverse bypass (pass through) mode using the I2C registers. In addition, the I2C registers can change the switching frequency as well as the voltage and current regulation settings. The BQ25690 has maximum power point tracking (MPPT) feature for use with HiZ power sources like solar panels.

Features
  • Screw terminal blocks allow for easy connection to bench power supplies and electronic load or resistive loads as well as simulated or real batteries
  • Onboard jumpers with removable shunts facilitate default configuration and simulated operation
  • Onboard test points and sense resistors facilitate measurement of high-efficiency and high-accuracy voltage and current regulation
  • Connector for EV2400 or EV2500 communication box/board for use with BQSTUDIO downloadable software
  • Connector for USB2ANY communication box for use with TI-CHARGER-GUI
Battery charger ICs
BQ25690 Stand-alone or I²C-controlled 34V bidirectional buck-boost charger with power path
Download View video with transcript Video

Order & start development

Evaluation board

BQ25690EVM — BQ25690 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ25690EVM BQ25690 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide BQ2569X/9X-Q1 Evaluation Module (Rev. B) PDF | HTML May 8, 2026
Certificate BQ25690EVM EU Declaration of Conformity(DoC) (Rev. A) Jan 9, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos