BQ24105EVM

BQ24105 Evaluation Module

BQ24105EVM

Order now

Overview

The Texas Instruments bq24105EVM is the evaluation module (EVM) for the bq24105 Li-Ion charge management IC. The bq24105 is a highly integrated battery charge IC utilizing synchronous switch mode power conversion for efficient and comprehensive charge control of a one, two, or three series cell Li-Ion battery. The EVM is a complete bq24105 based circuit and provides a convenient method to evaluate the operation and performance of the IC.

The EVM is set up at the factory to charge at 1.33A and a 4.2V (single cell) voltage limit. The output limits can be adjusted to charge a battery pack with more than one series cell by changing on-board resistors.

The EVM development tool includes a tested evalutation module; a user guide (SLUU200) that contains the schematic, bill of materials, component placement, layout and the setup of the EVM; and the bq24105 data sheet.

The only necessities to use the EVM are a power source (16V max) and the battery to be charged.

Features
  • Input voltage: 5V to 16V (factory default) or output voltage + 0.8V to 16V (based on adjustable output voltage)
  • Charge rate: 1.33A
  • Output regulation voltage: 4.2V (factory default), can be adjusted
  • Number of series cells: 1 (factory default), can be adjusted
Battery charger ICs
BQ24105 Standalone 1-3 cell 2A synchronous Buck battery charger in a WQFN package BQ24105-Q1 Standalone automotive 1-3 cell 2A Buck battery charger
Download View video with transcript Video

Order & start development

Evaluation board

BQ24105EVM — BQ24105 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ24105EVM BQ24105 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.