BOOSTXL-DRV3245AQ1 is a prototype evaluation module and is available in limited quantities.
BOOSTXL-DRV3245AQ1
DRV3245Q-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module
BOOSTXL-DRV3245AQ1
Overview
The Texas Instruments BOOSTXL-DRV3245AQ1 evaluation module (EVM) helps designers evaluate the operation and performance of the DRV3245AQPHPRQ1 motor gate driver. The EVM utilizes a compact and modular form for ease of use and is designed to dock with compatible TI LaunchPads for a complete motor control system. The device together with an MCU offers flexible configurability and can run a motor through an easy-to-use Graphical User Inteface. Note: Does not include TMS570LS1224 Launchpad or recommended motor.
Features
- Operating supply voltage as low as 4.5V, 45V Abs Max
- Six N-Channel MOSFETs with low side current monitoring through on board shunt resistors and reverse polarity protection
- Protected phase voltages provided to header pins through divider
- Connector available for Hall or Encoder sensor input
- Compatible with Hercules LAUNCHXL2-TMS57012 LaunchPad and many other TI LaunchPads
BLDC drivers
Order & start development
Evaluation board
BOOSTXL-DRV3245AQ1 — DRV3245Q-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module
BOOSTXL-DRV3245AQ1 — DRV3245Q-Q1 Automotive 3-Phase Motor Gate Driver Evaluation Module
Technical documentation
No results found. Please clear your search and try again.
View all 1
| Type | Title | Date | ||
|---|---|---|---|---|
| Certificate | BOOSTXL-DRV3245AQ1 EU Declaration of Conformity (DoC) | Jan 2, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.