AMC87208EVM

AMC87208 evaluation module

AMC87208EVM

Order now

Overview

The AMC87208 evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the AMC87208. The AMC87208 has optional circuits and jumpers to configure the AMC87208 for different applications.This EVM features the AMC87208, a highly integrated current-output and control device optimized for optical networking applications. The AMC87208 includes: Six dedicated, 16-bit, current output digital-to-analog converters (IDACs), two dedicated 16-bit current output DACs (IDAC+) and one dedicated 12-bit, 1MSPS analog-to-digital converter (ADC). The IDAC+ channels can be configured for the control of high-output current generation circuits.The ADC can be used to monitor external and internal signals. The AMC87208 also includes a temperature monitor, and a high-precision internal reference that eliminates the need for an external reference in most applications.

Features
  • Six 16-bit current-output DACs (IDACs)
  • Two 16-bit current-output plus DACs (IDAC+s)
  • Multi-channel, 12-bit, 1MSPS ADC
  • I2C or SPI operation with onboard FTDI controller
  • Onboard 1.8V VIO supply
Integrated precision ADCs & DACs
AMC87208 16-bit, eight-channel IDAC driving up to 250mA per channel and 4 external ADC inputs with monitoring
Download View video with transcript Video
Important note
Request more information

The user's guide is available. Request now

Order & start development

Evaluation board

AMC87208EVM — AMC87208 evaluation module

Supported products & hardware

AMC87208EVM AMC87208 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.