AMC7932EVM user's guide is available. Request now
AMC7932EVM
AMC7932 evaluation module for 32-channel 12-bit analog monitor and controller
AMC7932EVM
Overview
The AMC7932 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the AMC7932. The EVM leverages the USB2ANY interface adapter to provide a control serial peripheral interface (SPI). The EVM provides access to the digital-to-analog converter (DAC) outputs of the AMC7932, as well as the FLEX™ I/O analog-to-digital converter (ADC) inputs.
Features
- 32 monotonic 12-bit DACs
- Six FLEX I/O pins
- Internal 2.5-V reference
- Internal temperature sensor
- SPI compatible
- AMC7932 evaluation module
- USB2ANY (HPA665-001) not included
Integrated precision ADCs & DACs
Order & start development
Evaluation board
AMC7932EVM — AMC7932 evaluation module for 32-channel 12-bit analog monitor and controller
AMC7932EVM — AMC7932 evaluation module for 32-channel 12-bit analog monitor and controller
Technical documentation
No results found. Please clear your search and try again.
View all 1
| Type | Title | Date | ||
|---|---|---|---|---|
| Certificate | AMC7932EVM EU RoHS Declaration of Conformity (DoC) | Dec 10, 2021 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.