AMC-ADC-1PH-EVM

AMC-ADC-1PH-EVM

Order now

Overview

The AMC-ADC-1PH-EVM is a single-phase energy meter using standalone isolated multichannel analog to-digital converters (ADCs) to sample a shunt current sensor. The evaluation module (EVM) achieves 0.5% accuracy across the input range (50mA–15A) with a 4kHz sampling rate and uses a TI Arm® Cortex®- M0+ host microcontroller (MCU) for calculating the metrology parameters. The necessary software functionality is implemented in MSPM0-SDK and can be compiled with TI's Code Composer Studio™.

Features
  • Single-phase class 0.5% accuracy across the input range (50mA–15A) with 4kHz sampling rate
  • Calculated parameters include active and reactive energy and power, root mean square (RMS) current, RMS voltage, power factor and line frequency
  • Energy metrology software with pulsed outputs to a reference test system including results displaying on a Microsoft® Windows® PC GUI
  • Flexibility in combining metrology MCU and ADC for various performance points
General-purpose MCUs
MSPM0C1105 32MHz Arm® Cortex®-M0+ MCU with 32KB flash, 8KB SRAM, 12-bit ADC, comparator, advanced timer

 

Isolated ADCs
AMC130M02 Two-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC

 

Linear & low-dropout (LDO) regulators
TLV761 1A 16V high-PSRR linear voltage regulator

 

Oscillators
LMK6C Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator
Download View video with transcript Video

Get started

  1. Order the AMC-ADC-1PH-EVM.
  2. Download the Energy Metrology Library software and Microsoft®Windows® PC GUI.
  3. Evaluate performance on the bench.

Order & start development

Evaluation board

AMC-ADC-1PH-EVM — AMC130M02 Evaluation Module for Single-Phase Metering

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

AMC-ADC-1PH-EVM AMC130M02 Evaluation Module for Single-Phase Metering

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide AMC-ADC-1PH-EVM Evaluation Module User's Guide PDF | HTML Sep 22, 2025
Certificate AMC-ADC-1PH-EVM EU Declaration of Conformity (DoC) Sep 22, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos