AFE4960PEVM user's guide is available. Request now
AFE4960PEVM
AFE4960P evaluation module for two-channel ECG and PPG AFE with respiration and pace detection
AFE4960PEVM
Overview
The AFE4960P evaluation module (EVM) is a platform for evaluating the AFE4960P biosensing analog front end (AFE), which supports synchronized signal acquisition of electrocardiogram (ECG), bioimpedance and photoplethysmography (PPG) signals.
AFE4960P can be configured as either a two-channel ECG receiver or as a one-channel ECG receiver and a respiration impedance channel along with PPG channels. The AFE signal chains can interface in a flexible manner to up to four electrodes. A right-leg drive (RLD) amplifier output can be used to set the body bias. The AFE has DC lead biasing for lead on/off detection, and AC lead biasing for measuring the lead impedance.
Pacemaker pulse detection is supported on one channel. Programmable decimation filters at the output of both channels reduce the output data rate.
Features
- Acquire data at up to 2000 SPS in evaluation mode
- USB-based power and PC application connectivity
- Access to all AFE4960P registers
- USB-based firmware upgrade option
- AFE4960P evaluation module
- Micro-USB cable
- Sensor board
- Heart-rate monitor (HRM) sensor cable
- Electrocardiogram (ECG) sensor cables
Biosensing AFEs
Order & start development
AFE4960PEVM — AFE4960P evaluation module for two-channel ECG and PPG AFE with respiration and pace detection
AFE4960PEVM — AFE4960P evaluation module for two-channel ECG and PPG AFE with respiration and pace detection
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Certificate | AFE4960PEVM EU RoHS Declaration of Conformity (DoC) | Jul 29, 2022 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.