AFE44S30EVM

AFE4430 integrated AFE for wearable optical biosensing with FIFO and SPI evaluation module

AFE44S30EVM

Order now

Overview

The AFE44S30 evaluation module (EVM) is a platform for evaluating the AFE44S30 device, which is an analog front end (AFE) for optical biosensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). AFE44S30 supports eight switching light-emitting diodes (LEDs) and four photodiodes. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). ADC code can be stored in a 128-sample FIFO with programmable depth. The FIFO depth can be partitioned to accommodate the phases that need to be stored. The FIFO can be read out using a serial peripheral interface (SPI).

AFE44S30 also has a fully-integrated LED driver with an 8-bit current control. The device can be clocked by an external clock or internal oscillator. The device communicates to an external host processor using an SPI.

The purpose of the AFE44S30EVM is to expedite evaluation and system development activities related to the AFE44S30 device.

Features
  • Acquire data at up to 1000 SPS in evaluation mode
  • USB-based power and PC application connectivity
  • Access to all AFE44S30 registers
  • USB-based firmware upgrade option

  • AFE44S30 evaluation module
  • Daughterboard (MHR041)
  • 3 ft USB A male to micro B male cable (3025010-03)
  • HRM SpO2 cable

Biosensing AFEs
AFE44S30 Ultra-low-power integrated analog front end (AFE) for wearable optical biosensing with FIFO and SPI AFE49I30 Ultra-low-power integrated AFE for wearable optical biosensing with FIFO, I2C and ECG
Download View video with transcript Video
Important note

AFE44S30EVM user's guide is available. Request now

Order & start development

Evaluation board

AFE44S30EVM — AFE4430 integrated AFE for wearable optical biosensing with FIFO and SPI evaluation module

Supported products & hardware

AFE44S30EVM AFE4430 integrated AFE for wearable optical biosensing with FIFO and SPI evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate AFE44S30EVM EU Declaration of Conformity (DoC) PDF | HTML May 6, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.