AFE4410EVM User's Guide is available. Request now
AFE4410EVM
AFE4410 Integrated AFE With FIFO for Wearable Optical Heart-Rate Monitoring Evaluation Module
AFE4410EVM
Overview
The AFE4410 is an analog front end (AFE) for optical biosensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports four switching light-emitting diodes (LEDs) and three photodiodes. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be stored in a 128-sample FIFO with programmable depth. The FIFO depth can be partitioned to accommodate the phases that need to be stored. The FIFO can be read out using either an I2C or SPI interface. The AFE also has a fully-integrated LED driver with an 8-bit current control. The device can be clocked by an external clock or internal oscillator. The device communicates to an external host processor using an I2C interface. The purpose of the AFE4410 evaluation module (EVM) is to expedite evaluation and system development activities related to the AFE4410 device.
Features
- Acquire data at up to 1000 SPS in evaluation mode
- USB-based power and PC application connectivity
- Access to all AFE4410 registers via an easy-to-use GUI
- USB-based firmware upgrade option
- AFE4410 evaluation module (EVM)
- AFE4410 sensor board
- Cable (1)
Biosensing AFEs
Order & start development
AFE4410EVM — AFE4410 Integrated AFE With FIFO for Wearable Optical Heart-Rate Monitoring Evaluation Module
AFE4410EVM — AFE4410 Integrated AFE With FIFO for Wearable Optical Heart-Rate Monitoring Evaluation Module
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| Certificate | AFE4410EVM EU Declaration of Conformity (DoC) | Jan 2, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.