AFE4405EVM

AFE4405 Integrated AFE With FIFO for Wearable Optical Heart-Rate Monitoring Evaluation Module

AFE4405EVM

Order now

Overview

The AFE4405 is an analog front-end (AFE) for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports three switching light-emitting diodes (LEDs) and a single photodiode. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be stored in a 240-sample FIFO with programmable depth. The FIFO depth can be partitioned to accommodate the phases that need to be stored. The FIFO can be read out using either an I2C or a SPI interface. The AFE also has a fully- integrated LED driver with an 8-bit current control. The device can be clocked by an external clock or by internal oscillator. The device communicates to an external host processor using an I2C interface. The purpose of the AFE4405EVM is to expedite evaluation and system development activities related to AFE4405 device.

Features
  • Acquire data at up to 1000 SPS in evaluation mode
  • USB based power and PC application connectivity
  • Access to all AFE4405 registers via an easy-to-use GUI
  • USB-based firmware upgrade option
Biosensing AFEs
AFE4405 Ultra-small integrated AFE with FIFO for wearable optical heart-rate monitoring and biosensing
Download View video with transcript Video
Important note
Request more information

AFE4405 design resources are available. Request now

Order & start development

Evaluation board

AFE4405EVM — AFE4405 Integrated AFE With FIFO for Wearable Optical Heart-Rate Monitoring Evaluation Module

Supported products & hardware

AFE4405EVM AFE4405 Integrated AFE With FIFO for Wearable Optical Heart-Rate Monitoring Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide AFE4405EVM Introduction User's Guide Apr 13, 2016
Certificate AFE4405EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.