Request more information
The user's guide, GUI and additional design resources are available. Request now
The AFE3256 evaluation module (EVM) is used to evaluate the AFE3256 device, a low-power, low-noise charge readout IC (charge to digital converter) in chip-on-flex (COF) package. The EVM comprises an analog board, which seamlessly integrates with the TSWDC155EVM (FPGA EVM) for data capture. The EVM contains all necessary control signals and on-board power generation, which greatly reduces the need for external equipment. The EVM also includes easy-to-use software for Microsoft® Windows® enabling quick evaluation of the device features and performance.
The user's guide, GUI and additional design resources are available. Request now
Type | Title | Date | ||
---|---|---|---|---|
Certificate | AFE3256EVM EU Declaration of Conformity (DoC) | PDF | HTML | Sep 18, 2023 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.