AFE2256EVM

AFE2256 256-channel AFE for digital X-ray flat-panel detectors evaluation module

AFE2256EVM

Order now

Overview

The AFE2256EVM is a compact USB based evaluation kit for evaluating the AFE2256 COF, a 256-channel analog front-end. The EVM is self-contained with DACs and power generation on-board which greatly reduces its dependency on external equipment. The kit consists of an EVM and two separate COF adapters along with easy-to-use software that allows performance evaluation of the COF devices. The COF Adapter is detachable and thus multiple COF Adapters can be evaluated using a single EVM setup. The USB 2.0 interface provides fast configuration downloads and FPGA-PC communication through a microcontroller.

Features
  • Allows quick evaluation of AFE2256 COF devices (externally detachable)
  • GUI software allows easy control of AFE2256 device modes and functions
  • On board 3.3V and 1.8V DUT power generation
  • On board FPGA based pattern generation and data acquisition
  • Communicates with Personal Computer through a USB 2.0 interface


2 COF Adapter Boards
AFE2256 FPGA Board
Power Cable
USB 2.0 Cable

Digital X-ray AFEs
AFE2256 256-channel analog front end (AFE) for digital X-ray flat-panel detectors

 

Linear & low-dropout (LDO) regulators
LP38798 800-mA, 20-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

 

Multi-channel ICs (PMICs)
TPS75003 Integrated and configurable Power Management IC (PMIC) with two buck controllers and one LDO

 

Precision DACs (≤10 MSPS)
DAC9881 18-bit, single-channel, low-noise, voltage output DAC for high accuracy applications

 

Precision op amps (Vos<1mV)
LMP7731 Single 2.9 nV/sqrt(Hz) Low Noise, Precision, RRIO Amplifier LMP7732 Dual 2.9 nV/sqrt(Hz) Low Noise, Precision, RRIO Amplifier
Download View video with transcript Video
Important note
Request more information

AFE2256EVM design resources are available. Request now

Order & start development

Evaluation board

AFE2256EVM — AFE2256 256-channel AFE for digital X-ray flat-panel detectors evaluation module

Supported products & hardware

AFE2256EVM AFE2256 256-channel AFE for digital X-ray flat-panel detectors evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide AFE2256EVM Introduction User's Guide Nov 24, 2015
Certificate AFE2256EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos