Request more information
AFE1256 design resources are available. Request now
The AFE1256EVM is a compact USB based evaluation kit for evaluating the AFE1256 COF, a 256-channel analog front-end. The EVM is self-contained with DACs and on board pattern generator built , greatly reducing its dependency on external equipment so all it needs is a power supply. The kit consists of an EVM and a separate COF adapter along with easy-to-use software that allows performance evaluation of the COF device. The COF Adapter is detachable and thus multiple COF Adapters can be evaluated using a single EVM setup. The USB 2.0 interface provides fast configuration downloads and FPGA-PC communication through a microcontroller.
AFE1256 design resources are available. Request now
Type | Title | Date | ||
---|---|---|---|---|
* | EVM User's guide | AFE1256COF EVM Introduction User Guide | Nov 5, 2013 | |
Certificate | AFE1256EVM EU Declaration of Conformity (DoC) | Jan 2, 2019 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.