ADS131M08MET-EVM

ADS131M08MET-EVM

Order now

Overview

The ADS131M08MET evaluation module (EVM) uses the ADS131M08 and the MSPM0G1506SRHB to realize class 0.1 three-phase energy measurements based on IEC-62053, EN 50470 and ANSI C12 test methods. The ADS131M08 samples at 8kHz to measure the output of current transformers (CT) or Rogowski Coils (RC) along with a high-voltage resistive divider to measure the current and voltage of up to three phases. The EVM achieves high accuracy across a wide input current range (0.1A– 100A) and AC voltage up to 270V. The metrology software is implemented in the MSPM0-SDK and can be compiled with Code Composer Studio™ for further customization.

Features
  • Three-phase metrology EVM that supports class 0.1 accuracy
  • Active and reactive energy and power, root mean square (RMS) current and voltage, power factor, and line-frequency calculations
  • Isolated RS-232 with 5kVRMS isolation
  • Tested across 100mA to 100A and 90V to 270V input range<>/li>
  • Software for energy metrology and displaying results on a Microsoft® Windows® PC GUI

  • ADS131M08MET-EVM
  • USB to RS-232 cable

Not included

  • Current transformers
  • Rogowski coils

Digital isolators
ISO6731 3-channel, 2/1, digital isolator with 50Mbps and 1.8V logic support

 

General-purpose MCUs
MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL

 

Oscillators
CDC6C Low-power, low-jitter, bulk-acoustic-wave (BAW), fixed-frequency LVCMOS oscillator

 

Precision ADCs
ADS131M08 24-bit, 32-kSPS, 8-channel, simultaneous-sampling, delta-sigma ADC

 

RS-232 transceivers
TRS3232E 3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV IEC-ESD protection
Download View video with transcript Video

Get started

  1. Order the ADS131M08MET-EVM
  2. Download and install the MSPM0-SDK
  3. Download and install drivers for the USB to Serial Cable

Order & start development

Evaluation board

ADS131M08MET-EVM — ADS131M08 3 Phase Metrology Reference Design

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010987 Rogowski coil current sensor reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADS131M08MET-EVM ADS131M08 3 Phase Metrology Reference Design

close
Version: null
Release date:
Hardware development
Reference design
TIDA-010987 Rogowski coil current sensor reference design
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide ADS131M08 Metrology Evaluation Module PDF | HTML Aug 1, 2025
Application brief Electricity Metering Reference Designs Selection Guide PDF | HTML Jan 6, 2026
Certificate ADS131M08MET-EVM Declaration of Conformity (DoC) Jun 23, 2025

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MSPM0-SDK MSPM0 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos