2HC08-MOD-EVM

TPS2HC08 evaluation module for smart high-side driver

2HC08-MOD-EVM

Order now

Overview

The HCXX-BASE-EVM helps designers evaluate the operation and performance of the TPS2HC08-Q1, TPS2HC16-Q1, TPS1HC08-Q1, TPS1HC03-Q1, and TPS1HC04-Q1 devices.

The HCXX-BASE-EVM is a hardware evaluation module (EVM) used to evaluate the functionality and performance of the TPSxHCxx high-side switch devices. The evaluation module is fully equipped to test the TPSxHCxx device family to ease the device integration to various power system applications. The approach to this EVM is to have a module (daughtercard) and a base station (motherboard). The first module in this device family and the one featured in the user's guide is the 2HC08-MOD-EVM. The HCXX-BASE-EVM is designed to be used with an attached voltage supply and output load. Some features such as overcurrent, short-to-ground, open-load, and short-to-battery detection are enabled for use on the evaluation module.

Features
  • Operating voltage: 3V–28V
  • Ambient operating temperature: –40 to 125°C
  • Highly accurate current sense
  • Adjustable current limit with external resistor
  • OR potentiometer
  • Overcurrent, short-to-ground, open-load, and short-to-battery detection
  • Onboard LDO allowing for control signal manipulation
  • Output jumper to support inductive discharge configurations
  • Tested according to AECQ100-12
  • Certification of ISO7637-2 and ISO16750-2
High-side switches
TPS2HC08-Q1 Automotive, 9.7mΩ, 7.5A dual-channel smart high-side switch
Download View video with transcript Video

Order & start development

Evaluation board

2HC08-MOD-EVM — TPS2HC08 evaluation module for smart high-side driver

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

2HC08-MOD-EVM TPS2HC08 evaluation module for smart high-side driver

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSxHCxx-Q1 Evaluation Module (Rev. B) PDF | HTML Oct 10, 2025
Certificate 2HC08-MOD-EVM EU Declaration of Conformity (DoC) Jan 24, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.