Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Humidity sensors

Optimize efficiency and extend system lifetime with humidity sensors

parametric-filterView all products
The need for improved reliability and safer, more comfortable environments has increased the adoption of relative humidity (RH) sensors to measure water vapor. Our humidity sensor portfolio offers enhanced reliability, high accuracy and low power to enable more efficient, long-lasting systems.

Featured humidity sensors

HDC3120-Q1
Humidity sensors

Automotive ±0.5% RH accurate analog-output humidity sensor

Approx. price (USD) 1ku | 1.032

HDC3120
Humidity sensors

±0.5% RH accurate analog-output humidity sensor

Approx. price (USD) 1ku | 0.897

Why choose our humidity sensor ICs?

checkmark

Extend system reliability with enhanced sensing

Achieve greater reliability with low drift in long-life industrial and automotive applications. Less than 0.21% RH drift per year and VOC contamination correction.

checkmark

Increase system efficiency with high accuracy

Our devices are rigorously tested and trimmed for RH and temperature accuracy. Our test setup is traceable to NIST standards and verified by ISO/IEC 17025 policies.

checkmark

Increase lifetimes for battery-operated systems

Reduce the frequency of battery changes and charging with ultra-low power (nanoampere) consumption across a wide supply range that enables low-power operation while actively running and in sleep mode.

Technical resources

Technical article
Technical article
Interface to sensors in seconds with ASC Studio
Learn about analog signal chain studio (ASC Studio), which leverages SysConfig to go beyond pre-configured boards. Use ASC Studio to quickly set up an interface to our supported sensors.
Application brief
Application brief
How the HDC3020 Humidity Sensor Family Achieves The Industry's Lowest Drift (Rev. A)
Get an understanding of our three-pronged approach to maintain better RH accuracy over the lifetime of your sensor.
document-pdfAcrobat PDF
Technical article
Technical article
Why long-term consistent performance matters for relative humidity sensors
Learn about the accuracy and long-term drift of relative humidity sensors and how these parameters affect end-equipment performance and lifetimes.
document-pdfAcrobat PDF

Discover featured applications

APPLIANCES
Achieve higher power efficiency and reliable operation across –40°C to 125°C and 0% to 100% relative humidity with our integrated temperature- and humidity-sensing solutions
HVAC
Achieve system-level protection and reliable operation across –40°C to 125°C and 0% to 100% relative humidity with our integrated temperature- and humidity-sensing solutions
CAMERA
Optimize camera module performance and increase reliability while streamlining functional safety certification with our integrated temperature- and humidity-sensing solutions

Achieve higher power efficiency and reliable operation across –40°C to 125°C and 0% to 100% relative humidity with our integrated temperature- and humidity-sensing solutions

In appliances, temperature sensors help maintain and monitor both cold (freezers, refrigerators) and hot (ovens, heaters) environments. In appliances that involve moisture (dishwashers, washing machines), humidity sensors help monitor operating conditions to prevent leaking.

Benefits:

  • Leak detection to determine whether parts need replacing and to protect battery-management systems from corrosion.
  • Relative humidity drift correction lowers long-term sensor drift.
  • Removable tape cover and permanent Ingress Protection (IP) 67 filter options for harsh environments.

Featured resources

REFERENCE DESIGNS
  • TIDA-01625 – Low Power Humidity and Temperature Digital Meter Reference Design
PRODUCTS
  • HDC3020 – 0.5% RH digital humidity sensor, 0.19% long-term drift, 400 nA, 4-sec response time, NIST traceable
  • HDC3022 – 0.5% RH digital humidity sensor with permanent IP67 filter
  • HDC2010 – 2% RH ultra-small, low-power digital relative humidity sensor

Achieve system-level protection and reliable operation across –40°C to 125°C and 0% to 100% relative humidity with our integrated temperature- and humidity-sensing solutions

In heating, ventilation and air-conditioning (HVAC) systems, humidity and temperature sensors enable accurate monitoring to keep buildings comfortable and safe, taking corrective action if indoor environment or electrical component humidity and temperature levels are outside an acceptable range.

Benefits:

  • Leak detection to determine whether parts need replacing and to protect battery-management systems from corrosion.
  • Relative humidity drift correction lowers long-term sensor drift.
  • Removable tape cover and permanent Ingress Protection (IP) 67 filter options for harsh environments.

Featured resources

REFERENCE DESIGNS
  • TIDA-01518 – Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life
  • TIDA-01477 – Humidity & Temperature Sensor Node Reference Design Enabling Sub-1 GHz and Sensor-to-Cloud Networks
PRODUCTS
  • HDC3020 – 0.5% RH digital humidity sensor, 0.19% long-term drift, 400 nA, 4-sec response time, NIST traceable
  • HDC2010 – 2% RH ultra-small, low-power digital relative humidity sensor

Optimize camera module performance and increase reliability while streamlining functional safety certification with our integrated temperature- and humidity-sensing solutions

In automotive and industrial camera modules, humidity sensors prevent camera fogging and detect condensation on a lens or complementary metal-oxide sensor that could damage other components, thus helping increase reliability.

Benefits:

  • Leak detection to determine whether parts need replacing and to protect battery-management systems from corrosion.
  • Relative humidity drift correction lowers long-term sensor drift.
  • Removable tape cover and permanent Ingress Protection (IP) 67 filter options for harsh environments.
  • Automotive-qualified and TI Functional Safety-Capable.

Featured resources

REFERENCE DESIGNS
  • TIDA-01477 – Humidity & Temperature Sensor Node Reference Design Enabling Sub-1 GHz and Sensor-to-Cloud Networks
PRODUCTS
  • HDC3020 – 0.5% RH digital humidity sensor, 0.19% long-term drift, 400 nA, 4-sec response time, NIST traceable
  • HDC3022 – 0.5% RH digital humidity sensor with permanent IP67 filter
  • HDC2010 – 2% RH ultra-small, low-power digital relative humidity sensor

Design & development resources

Evaluation board
HDC3020 evaluation module for temperature and humidity sensors

The HDC3020EVM evaluation module (EVM) enables designers to evaluate the operation and performance of the HDC3020 relative humidity and temperature sensor. The EVM hosts an MSP430F5528 microcontroller (µC) as well as the HDC3020. The µC is used to control the HDC3020 and communicate (...)

Evaluation board
Low Power Humidity and Temperature Digital Meter
The HDC2010 is an integrated humidity and temperature sensor that provides high accuracy measurements with very low power consumption, in an ultra-compact WLCSP (Wafer Level Chip Scale Package). The HDC2010METER is an HDC2010 demonstration board from Texas Instruments which provides a convenient (...)
Software
ASC-STUDIO-HDC3020
ASC studio for configuring all aspects of the HDC3020 humidity sensorSysConfig can be used to help simplify configuration challenges and accelerate software development with the HDC3020 humidity sensor.

Reference designs related to Humidity sensors

Use our reference design selection tool to find designs that best match your application and parameters.