RF transceivers, receivers, transmitters
Meet your performance, bandwidth and power needs with high integration
Browse by category
Design & development resources
JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters
The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)
AFE7769D evaluation module for quad-channel RF transceiver with dual feedback paths and CFR/DPD
The AFE7769D evaluation module (EVM) is a development platform for the AFE7769D integrated radio-frequency (RF) transceiver. AFE7769D is a high-performance, multichannel, four-transmit, four-receive, two-feedback (4T4R2FB) transceiver. It has an integrated low-power digital predistortion (DPD) (...)
Space-grade discrete RF sampling transceiver reference design
This reference design incorporates a 10 GSPS dual digital-to-analog converter and a 5 GSPS dual analog-to-digital converter with active baluns on the RF interface supporting up through X-band. The design also incorporates a space-grade clocking daughter card and a space-grade power solution (...)