Arm Cortex-M0+ MCUs
Our portfolio of Arm® Cortex®-M0+ MCUs deliver the sensing and processing features that you need
Browse by category
MSPM0 devices with 24MHz, 32MHz or 80MHz CPUs, as much as 512KB of flash, and up to 100 pins
MSPM0C MCUs: Entry level
User-friendly devices for basic applications starting at $0.20 and packages as small as 1.6mm by 0.8mm.
MSPM0H MCUs: 5V supply
Devices with a voltage supply range up to 5.5V, enabling an improved signal-to-noise ratio and 5V sensor compatibility.
MSPM0L MCUs: Low power
Low-power devices with 71µA/MHz in run mode and 1µA with retention in standby. Optimized for battery-constrained applications. Up to 256KB flash and 80 pins.
MSPM0-Q1 MCUs: Automotive-qualified
Automotive Electronics Council (AEC)-Q100 Grade 1-classified MCUs with CAN-FD and LIN support. ASIL B-certified variants with supporting TI Functional Safety-Quality Managed documentation.
MSPM0G MCUs: High performance
High computing devices with 80MHz CPU frequencies, with math and security accelerators, up to 512KB of flash, and 100 pins. Achieves the highest score on CoreMark among Arm Cortex-M0 microcontrollers.
Find MCUs by feature
Arm Cortex-M0+ MCUs design & development
Accelerate your time to market by leveraging our ecosystem and tools to immediately start developing systems solutions.
Software
Develop your applications using no code at all, just a simple task loop, or with a variety of real-time operating systems for PE, enterprise, industrial, and automotive applications.
Design tools
Access all the development tools, software, and training you need to easily develop, debug and analyze code on your desktop or in the cloud.
Hardware
Start evaluating the MSPM0 MCU portfolio by leveraging a modular ecosystem that gives you flexibility to evaluate MCUs using the LaunchPad™ development kits.
Educational resources
Learn through easy-to-use training modules that cover a range of topics and LaunchPad development kits.
Partners
Our partners include respected, well-established companies offering products and services that complement our semiconductor device solutions.
Featured tools
MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU
The LP-MSPM0L1306 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0L1306. It contains everything needed to start developing on the MSPM0L1306 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board (...)
MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU
The LP-MSPM0G3507 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0G3507. It contains everything needed to start developing on the MSPM0G3507 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board (...)
MSPM0C1104 LaunchPad™ development kit for 24-MHz Arm® Cortex®-M0+ MCU
The LP-MSPM0C1104 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0C1104. It contains everything needed to start developing on the MSPM0C1104 M0+ MCU platform, including on-board debug probe for programming and debugging in a smaller form factor. The (...)
Accelerate software design
Visual development tool to configure, develop, compile, and program applications for MSPM0 MCUs
MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.
Arm® Cortex ® M0+ MCUs subsystems
Simplify migrating your application code from STM8S003 to MSPS003
The STM8S003 to MSPS003 migration tool provides a collection of software, tools, and documentation to simplify the process of migrating applications from the STM8S003 device family to the pin compatible MSPS003 (MSPM0C110x) devices.
Why choose TI Arm Cortex-M0+ devices?
Small size
Integrate advanced features in a small form factor with our optimized package offerings. Our DSBGA and NFBGA packaging options for space-constrained applications start as small as 1.38mm2.
Low power
Reduce power consumption with flexible low-power modes and fast wakeup times. Resume code execution from 1µA standby mode with RAM retention in only 15µs. Drop as low as 60nA with shutdown mode.
High performance
Get the most out of your board space with integrated analog and hardware accelerators, including zero-drift chopper operational amplifiers, dual 4MIPS 12-bit ADCs, high-speed comparators and DACs.
Improved security
Protect your system with a multitude of security enablers, including secure boot, flexible lockout modes, AES and TRNG acceleration, key storage, EVITA Light and PSA Level 1 certification.
Reduce cost and design time with Arm Cortex-M0+ MCUs
Optimize, scale, and accelerate automotive designs
The rapid adoption of electric and hybrid vehicles has spurred demand for cost-effective embedded controllers that satisfy growing safety and security requirements.
The MSPM0 portfolio, qualified to AEC-Q100, offers 8KB to 512KB of flash memory and eight- to 100-pin device options with advanced technology nodes, a competitive cost structure, integrated analog and communication interfaces, an efficient math accelerator, and resources to realize competitive and quick automotive designs.
Benefits:
- Up to 80Hz CPU frequency.
- Optimized safety and security.
- Abundant integrated analog peripherals.
- Support for multiple communication interfaces.
- Comprehensive design resources.
MSPM0 MCU Advantages in Automotive Application
MSPM0-DIAGNOSTIC-LIB
Featured products for automotive
Low-power, low-cost, high-impact AI at the edge
Bring powerful artificial intelligence (AI) to the edge without the cost or power trade-offs. TI MSPM0 MCUs deliver ultra-low-power, affordable edge AI capable of running a wide range of AI models directly on the device with minimal energy consumption. The combination of neural processing unit (NPU) acceleration and advanced analog integration in MSPM0 devices help address such challenges such as classification, fault detection and predictive analytics at ultra-low latency and ultra-low power.
Benefits:
- Run AI models at the edge on low-cost hardware.
- Flexible deployment on a CPU or NPU.
- NPU acceleration and advanced analog for unique edge capabilities.
Tiny but mighty
As electrical circuits and system designs become smaller, board space is now considered a scarce and valuable resource. This trend has driven semiconductor innovation resulting in manufacturing advancements, package optimization and increased feature integration, enabling designers to effectively get more for less.
The MSPM0 MCU portfolio provides scalable pin-to-pin packages specifically designed to add more features to a product without increasing board size. Further size optimizations include new wafer-chip-scale and ball-grid array packaging. MSPM0 MCUs provide more options and possibilities when designing products in a shrinking world.
Tiny, but mighty: How small-size MCU packaging helping optimize design of space-constrained applications
TI's Smallest M0+ MCU Package Enables Room to do More in Your Design (Rev. A)
Electromaker Educator video: A line-following robot using the MSPM0C1104 MCU
Featured products for Small package
Design secure and reliable systems
As industrial, automotive and personal electronics applications become more connected, and as the tools available to attackers continue to grow, the importance of device security in embedded applications continues to increase. MSPM0 MCUs include a variety of hardware and software security technologies for engineers to leverage when developing an application with security in mind.
MSPM0 MCUs offer a range of cybersecurity enablers including debugging security, secure boot, secure storage, cryptographic acceleration and PSA Certified Level 1 options. As the MCUs scale from low cost to high performance, the cybersecurity enablers scale in parallel.
Cybersecurity Enablers in MSPM0 MCUs
Texas Instruments PSA-certified Level 1 documentation
Featured products for Security
Enable run-time functional safety protections
Designs compliant with functional safety requirements must include the management of both systematic and random faults. Our new product development process for all of our components helps decrease the probability of systematic failures.
MSPM0 MCUs offer TI Functional Safety Quality-Managed and TI Functional Safety-Compliant (Automotive Safety Integrity Level B) and PSA Certified Level 1 options to assist compliance with standards such as International Organization for Standardization 26262 and International Electrotechnical Commission 60730. Each TI Functional Safety-Capable device includes a functional safety manual; failure modes, effects and diagnostic analysis; and a safety software library.
MSPM0 diagnostic library for functional safety applications
Functional Safety Manual for MSPM0Lx22x-Q1
Functional Safety Manual for MSPM0G3x0x-Q1 (Rev. B)
Featured products for Functional saftey
Discover featured applications
Control different automotive sensors and modules using AEC Q100 qualified, cost-optimized MSPM0 microcontrollers with integrated CAN-FD, Local Interconnect Network controllers
- Automotive Electronics Council AEC-Q100 Grade 1 qualified products.
- Integrated precision analog for controlling wipers and windows.
- Small form factor used in body sensors and remote trunk openers.
- System monitoring used for functional safety compliance as diagnostics in a microcontroller.
Featured resources
- MSPM0L1306-Q1 – Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN
- MSPM0G3107-Q1 – Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD
- MSPM0G3507-Q1 – Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHAC
- LP-MSPM0L1306 – MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU
- LP-MSPM0G3507 – MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU
- LP-MSPM0C1104 – MSPM0C1104 LaunchPad™ development kit for 24-MHz Arm® Cortex®-M0+ MCU
- Full-Featured Automotive Side Mirror – Application brief
- Optimize Automotive Body Electronics Designs With AEC-Q100 MSPM0 MCUs – Application brief
Leverage low power modes and integrated analog to achieve the right balance of power consumption and response time for critical systems.
Efficiently detect different type of sensing and measurement applications such as motion, smoke, and heat detectors.
- Extend battery life and range sensing.
- Fast and accurate sensor readings with 12 bit ADCs.
- Internal connections between op amps and ADCs to ease PCB layout and eliminate trace noise.
- 1uA standby current to reduce total system current consumption.
Featured resources
- LP-MSPM0G3507 – MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU
Monitor battery usage and control battery gauge systems with high-performance features. CAN FD provides robust communication and motor control in critical systems.
MSPM0 microcontrollers provide reliable solutions for low end-to-high end battery management and power delivery applications.
By:
- Accurately measuring battery voltage, current and temperature information.
- Continuously monitoring cell undervoltage and overvoltage conditions.
- Detecting battery insertion and removal.
- Providing battery status indication with LEDs.
- Periodically communicating the state of the battery to the host over I2C, CAN- FD, USB, System Management Bus or Power Management Bus.
Featured resources
- Battery pack: cordless power tool – Gas gauge or battery management controller
- Battery pack: e-bike/e-scooter/light electric vehicle (LEV) – Battery management controller
- Battery pack: vacuum cleaner/robot – Battery pack with AFE+MCU
- Single phase online UPS – Control card
- Three phase UPS control & communication module – Control card
- MSPM0L1306 – 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
- MSPM0G3506 – 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHAC
- LP-MSPM0G3507 – MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU
- LP-MSPM0L1306 – MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU
Simplify your system by using analog integration in different types of sensing applications to provide reliable diagnostic data.
Our low-cost system solution offers pin-to-pin scalability to address various application needs, allowing you to:
- Easily acquire and analyze data from flow, temperature and pressure systems.
- Combine analog temperature sensors with precision analog-to-digital converters that integrate a programmable gain amplifier, voltage reference, current sources and multiplexed inputs to measure all input types.
Featured resources
- MSPM0L1306 – 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
- MSPM0G3506 – 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHAC
- LP-MSPM0G3507 – MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU
- MSPM0-SDK – MSPM0 software development kit (SDK)
Design simple, sleek, cordless systems with analog and motor control capabilities.
Optimize cost, performance, power and reliability for power tool and appliance designs.
- Advanced timers features include dead band, QEI, cross triggers, sync, and fault handling for motor control.
- Integrated comparators and ADCs for motor control feedback systems.
- 5V-tolerant GPIOs enables communication in 5V systems found in home appliances.
Featured resources
- MSPM0L1306 – 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
- MSPM0G3506 – 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHAC
- LP-MSPM0G3507 – MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU
Get to market faster with patient care and personal hygiene applications using sensor acquisition and simple motor control.
From pulse oximeters, to personal healthcare devices, this portfolio's of small package size can be used in many diverse designs.
- Analog integration along with low-power modes which include 5 different power states. These low power modes can be used between ADC readings to decrease the average current and increase the battery life of device for different medical. equipment.
- Zero Drift op amps amplify photodiode signals to control the light intensity of LEDs
- Simple motor control can be achieved to optimize the design.
Featured resources
- TMS320F28388D – C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT
- TMS320F280025C – C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
- LP-MSPM0G3507 – MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU