D-type latches
Single-bit to 32-bit asynchronous D-type storage registers
Browse by category
Select by parametric specification
New products
Automotive octal buffers and line drivers with three-state outputs and schmitt-trigger inputs
Approx. price (USD) 1ku | 0.257
Automotive octal transparent D-type latches with 3-state outputs
Approx. price (USD) 1ku | 0.257
Automotive octal transparent D-type latches with 3-state outputs
Approx. price (USD) 1ku | 0.257
Benefits of our D-type latches
Schmitt-trigger inputs
Our new HCS family features Schmitt-trigger inputs allowing for superior noise immunity.
Diverse package offering
Both leaded and nonleaded packages available with pin counts ranging from 6 to 96 pins. Wettable flanks available on select packages.
Wide range of D-type latch functions
Fulfill your design needs with single-bit and asynchronous storage, 1 to 32 channels, and up to 250 MHz clocking
Common applications of D-type latches
Digital signals sometimes need to be enabled or disabled during system operation. This video explores all the options for what to do with the output when a line is disabled, and identifies logic devices that can perform each function.