UV (<420nm) DMDs

Enable precise, high-throughput light control for additive manufacturing and lithography

parametric-filterView all products
Our ultraviolet digital micromirror devices (DMDs) deliver high-resolution, high-throughput light control for industrial processes that demand precision and repeatability. Optimized for wavelengths down to the deep-UV spectrum, these devices support applications such as direct imaging, 3D printing and semiconductor lithography. By combining optical efficiency with scalable design, our devices help engineers achieve faster workflows, sharper features and long-term reliability in production environments.

Featured ultraviolet (<420nm) DMDs

DLP78TUV
UV (<420nm) DMDs

0.78 HEP UV DMD for 3D Printing

Approx. price (USD) 1ku | 270

DLP991UUV
UV (<420nm) DMDs

0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)

Approx. price (USD) 1ku | 10235

Why choose TI DLP ultraviolet DMDs?

checkmark

High speed & throughput

Print or expose up to millions of pixels at once. These products are designed with flexible data loading, high efficiency, and fast update speeds.

checkmark

Accuracy & precision

Precise pixel control, multi-bit exposure, and focused optics allow for repeatable, highly accurate exposure down to the sub-micron level.

checkmark

Reliable MEMS technology

Operate reliably at UV (<420nm) wavelengths, with no replacements required.

DLP technology for industrial innovation

Driving innovation in digital manufacturing

Digital imaging with DLP technology provides an alternative to mask-based approaches. Acting as a programmable photomask, the DMD delivers fast, high-resolution, scalable, and precise printing, directing light patterns to expose photosensitive materials. Eliminating masks reduces material costs, shortens mask fabrication time, removes mask inventory management, and accelerates development.

High resolution and speed support rapid pattern changes and immediate corrections. These advantages scale effectively, improving yield and enabling panel-level production. DLP direct imaging supports PCB manufacturing, flat-panel display repair, laser marking, advanced packaging, and other light exposure applications.

Application brief
How DLP Technology Enables Panel-level Advanced Packaging
This application brief covers trends in advanced packaging and how DLP technology unlocks the potential of this manufacturing process.
PDF | HTML
Resource
TI DLP® Technology Delivers High-Precision Digital Lithography for Advanced Packaging
New digital micromirror device with real-time correction enables equipment manufacturers to achieve high-resolution printing at scale, maximizing throughput and yield
Featured products for digital imaging
NEW DLP991UUV ACTIVE 0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)
DLP991U ACTIVE 0.99-inch 4K high-speed DLP® digital micromirror device (DMD)
DLP9000XUV ACTIVE 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD)

High-resolution, high-speed 3D printing powered by DLP technology 

TI DLP technology for 3D printing applications projects 2D structured light patterns with a digital micromirror device (DMD) to cure photosensitive resins or fuse powdered materials. By exposing an entire layer in parallel, DLP technology delivers faster print speeds and higher resolution than point-by-point methods such as lasers.

With programmable light control across a broad spectrum, DLP solutions offer flexibility for a variety of additive manufacturing processes. High optical efficiency, precise pixel placement, and repeatable accuracy enable fine feature resolution, smooth surface finishes, and reliable scaling from rapid prototyping to production-level 3D printing.

Application note
Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E)
This report provides information on the transmittance of DMD windows across different regions of the wavelength spectrum. Understanding transmittance is important to understand overall optical efficiency of DMD systems.
PDF
Application note
System Design Considerations Using TI DLP® Technology in UVA (363 – 420 nm) (Rev. B)
Examine the design considerations for thermal, duty cycle, general optical, coherency, and high demagnification using a DMD designed to operate in the UVA region of the UV spectrum.
PDF | HTML

Discover featured applications

Desktop resin
Design fast, accurate and reliable desktop resin DLP 3D printers
Industrial 3D printing and additive manufacturing
DLP 3D print technology for DLP SLA and SLS industrial additive manufacturing
Direct imaging
Direct imaging with DLP technology

Design fast, accurate and reliable desktop resin DLP 3D printers

DLP technology provides the best combination of fast printing speed, resolution performance, and reliability and is now available in parts which are sized and designed for affordable, desktop applications.

DLP 3D printers are widely used in rapid prototyping, dental applications, casting, custom fit products, accessories, and consumer applications. 

Benefits of DLP 3D printing technology:

  • High resolution
  • Full layer exposure
  • Focused, pixel-accurate projection
  • Reliable MEMS technology

Featured resources

END-EQUIPMENT / SUB-SYSTEM
PRODUCTS
  • DLP301S – 0.3-inch WQHD high-power near-UV DLP® digital micromirror device (DMD)
  • DLP6500FYE – 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)

DLP 3D print technology for DLP SLA and SLS industrial additive manufacturing

DLP technology for additive manufacturing allows manufacturers to speed up design cycles, make quicker prototype adjustments, and print production parts.

For DLP stereolithography (SLA) printers, liquid resins are hardened by light exposure and for DLP 3D printer selective laser sintering (SLS) systems, fine powders are fused together by laser thermal energy.  

  • High resolution micromirror array enables sub 1μm resolution.
  • Extended wavelength support (355 - 2500 nm)
  • Compatible with a wide range of polymers, resins, sintering powders and other build materials

Featured resources

PRODUCTS
  • DLP9000 – 0.9-inch WQXGA DLP® digital micromirror device (DMD)
  • DLP6500FLQ – 0.65-inch 1080p type A DLP® digital micromirror device (DMD)
  • DLP9500 – 0.95-inch 1080p DLP® digital micromirror device (DMD)
HARDWARE DEVELOPMENT
  • DLPLCR90EVM – DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
  • DLPLCR95EVM – DLP9500 DMD evaluation board

Direct imaging with DLP technology

DLP technology provides high speed and high resolution light patterns to expose photoresist films and other photosensitive materials without using contact masks. This reduces material cost, improves production rates, and allows for rapid pattern changes and on the fly corrections DLP direct imaging enables PCB manufacturing, flat panel display repair, laser marking, and other light exposure systems.

Benefits of DLP technology for digital direct imaging:

  • Extended wavelength support (355 - 2500 nm)
  • Compatible with a wide range of photo resists and coatings

Featured resources

PRODUCTS
  • DLP9500 – 0.95-inch 1080p DLP® digital micromirror device (DMD)
  • DLP9500UV – 0.95-inch 1080p UV DLP® digital micromirror device (DMD)
  • DLP9000X – 0.9-inch WQXGA high-speed DLP® digital micromirror device (DMD)
HARDWARE DEVELOPMENT
  • DLPLCR90EVM – DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
  • DLPLCR95UVEVM – DLP9500UV DMD evaluation board

UV (<420nm) DMDs design & development

Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.

Hardware

Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation arrow-right

Software

Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API) arrow-right

Optical modules

Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD) arrow-right

Educational resources

Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues arrow-right

Partners

Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components arrow-right

30 SEP 2025 | COMPANY BLOG
The movement toward advanced packaging within the semiconductor industry requires a parallel evolution in lithography — and DLP technology is the key to achieving it.
Read more

Technical resources

Video series
Video series
DLP Labs: Light control
This training starts with the basics of DLP® technology and mechanical considerations. From there, it covers application-specific topics specifically created to help you move through the design process quickly and easily.
Product overview
Product overview
TI DLP Technology For 3D Printing (Rev. F)
This application brief describes how DLP technology is used in 3D printing applications and provides a comparison of the different DLP 3D printing products currently available.
document-pdfAcrobat PDF
Application note
Application note
System Design Considerations Using TI DLP® Technology in UVA (363 – 420 nm) (Rev. B)
Learn about how to best operate compatible DMDs in the UVA region including thermal, duty cycle, optical, coherency, and other design considerations.
document-pdfAcrobat PDF