UV products (< 400 nm)

Optimized for 3D print and digital direct exposure using UV wavelengths to get high accuracy, high optical power and high speed industrial performance

parametric-filterView all products
With specially designed UV devices, DLP 3D printing & direct imaging products have precise pixel control, flexible data loading and fast speeds, making them ideal for high speed, highly accurate digital exposure applications. These products support a wide range of applications below 400nm from resin SLA 3D printing to digital exposure applications such as laser direct imaging (LDI) for PCB, advanced packaging, FPD, and semiconductor wafers. Third-party support is also available to jumpstart your design.

Design & development resources

Design tool
DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Evaluation board
DLP7000UV DMD evaluation board
This DLP evaluation module (EVM) houses DLP7000UV, a 0.7 UV XGA 2xLVDS Type A DMD intended for applications using 363 – 420 nm ultraviolet (UV) illumination sources.
Evaluation board
DLPLCRC410 Evaluation Module
The DLPLCRC410EVM, paired with one of five other DMD-based EVMs, is an evaluation platform exhibiting advanced light control for applications like lithography, 3D Printing (SLS and SLA), Machine Vision, and Marking and Coding. This EVM enables evaluations of new customer illumination sources, (...)
DLP78TUV
UV products (< 400 nm)

0.78 HEP UV DMD for 3D Printing

Approx. price (USD) 1ku | 310.5

DLP991UUV
UV products (< 400 nm)

0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)

Approx. price (USD) 1ku | 10235