Low-side switches
Switches designed for driving loads from the low side
Our diverse portfolio of low-side switches comprises of Darlington transistor and NMOS arrays, which can range from dual-channel to eight-channel devices with voltage support up to 50 V. Optimize your design with our simple, cost-effective solution to drive stepper motors, replays, solenoids, actuators, and other inductive loads from the low side.
Browse by category
Select by feature
Design & development resources
Evaluation board
ULN2003A evaluation module in DYY SOT-23-THIN package
The ULN2003ADYYEVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the ULN2003ADYY Darlington Transistor Arrays. The ULN2003ADYYEVM is designed to be used as a standalone board with an attached voltage supply and output (...)
Evaluation board
TPL7407L - 40V Low Side Driver Evaluation Module
The TPL7407LEVM is 7-channel relay and inductive load sink driver evaluation module that demonstrates the integrated circuit TPL7407LDR. The TPL7407LDR is a high-performance peripheral driver designed to drive loads of many types including relays, stepper motors, lamps, and light emitting diodes. (...)
Reference design
Smart brake control and diagnostics reference design for servo drives and robotics
This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the (...)