High-side switch controllers

Drive higher power reliably with integrated protection and diagnostics 

parametric-filterView all products
Broad portfolio of high-side switch controllers to address the needs of automotive power distribution architecture. Our smart controllers enable customers to simplify their design by providing robust protection and diagnostics functions to meet system requirements. Find solutions for zonal and body domain controllers, HEV/EV battery management systems, power-path protection systems and a variety of other applications within our portfolio.

Browse by category

Select by input voltage

Select a high-side switch controller for your design

Design & development resources

Evaluation board
TPS1211-Q1 evaluation module for smart high-side driver

The TPS1211Q1EVM allows reference circuit evaluation of TI's TPS12110-Q1 controller. TPS12110-Q1 is 3.5V-40V smart high-side controller with two-level adjustable over current protection with adjustable circuit breaker timer, overvoltage protection, fast short-circuit protection, accurate analog (...)

Evaluation board
TPS48111-Q1 evaluation module for smart high-side driver

The TPS48111-Q1 evaluation modue allows reference circuit evaluation of the TPS48111-Q1 driver. TPS48111-Q1 is a 3.5-V to 80-V smart high-side controller with pre-charge driver, two-level adjustable over current protection with adjustable circuit breaker timer, fast short-circuit, accurate analog (...)

Evaluation board
TPS48110-Q1 evaluation module for smart high-side driver

The TPS48110Q1EVM allows reference circuit evaluation of TI's TPS48101-Q1 controller. TPS48110-Q1 is 3.5-V to 80-V smart high-side controller with two-level adjustable over current protection with adjustable circuit breaker timer, overvoltage protection, fast short-circuit protection, accurate (...)

TPS4816-Q1
High-side switch controllers

Automotive 100V low IQ high-side driver with I2t, short circuit protection, and diagnostics

Approx. price (USD) 1ku | 2.113

TPS1212-Q1
High-side switch controllers

Automotive 74V low-Iq high-side driver with bidirectional current monitoring, I2t and diagnostics

Approx. price (USD) 1ku | 1.837

TPS4800-Q1
High-side switch controllers

Automotive, 100V low-Iq high side driver with protection and diagnostics

Approx. price (USD) 1ku | 1.393

TPS1210-Q1
High-side switch controllers

Automotive, 45V low-Iq dual high-side driver with short circuit protection and diagnostics

Approx. price (USD) 1ku | 1.15

TPS1200-Q1
High-side switch controllers

Automotive, 45V low-Iq high side driver with protection and diagnostics

Approx. price (USD) 1ku | 1.37

TPS4810-Q1
High-side switch controllers

Automotive, 100V low-Iq dual high-side driver with short circuit protection and diagnostics

Approx. price (USD) 1ku | 1.761

High accuracy for improved system safety

checkmark

High accuracy for improved system safety

Detect faults accurately and provide protection with user-configurable threshold and timings, along with monitoring and diagnostic capabilities

checkmark

Fast response for enhanced reliability

Helps improve system reliability by fast reaction to system faults such as undervoltage, overvoltage, short circuit, inrush current and reverse polarity

checkmark

Scalability

Develop scalable and robust high-current protection solution with external field-effect transisotors and smart-side switch controller

Discover featured applications

Zonal & body domain controllers
Tackle automotive electrical demands with reliable, full-featured zonal modules and power distribution systems
HEV/EV battery management systems (BMS)
Build reliable battery management systems that drive electrification forward
HEV/EV onboard & wireless chargers
Bring EV charging designs to market with higher voltage capabilities

Tackle automotive electrical demands with reliable, full-featured zonal modules and power distribution systems

Regardless of whether your vehicle architecture is zonal or domain, our high-side switch controllers provide important protection features and diagnostics that can meet efficiency and power-management needs.

Benefits:

  • Integrated diagnostics and fault indication improve system safety.
  • Replacing melting fuses with electronic fuses helps to optimize wire harness in vehicles.
  • Low-power modes and temperature sensing helps to provide additional flexibility to system design.

Featured resources

PRODUCTS
  • TPS1211-Q1 – Automotive, 3.5V to 45V high-side driver with protection and diagnostics
  • TPS4811-Q1 – Automotive, 3.5V to 100V high-side driver with protection and diagnostics

Build reliable battery management systems that drive electrification forward

To enable the widespread adoption of hybrid electric vehicles (HEVs) and electric vehicles (EVs), battery management systems must have reliable protections and self-diagnosing abilities. Our high-side switch controllers support the integration of protection and diagnostics while adding flexibility. 

Benefits: 

  • Wide voltage range, with support for 12-V, 24-V and 48-V batteries.
  • Full protection features including reverse polarity, short circuit and overcurrent.
  • Remote overtemperature protection helps enhance reliability.

Featured resources

Bring EV charging designs to market with higher voltage capabilities

Hybrid electric vehicle (HEV) and electric vehicle (EV) trends continue to indicate shifts toward higher voltages and demand for more diagnostic capabilities. Our high-side switch controllers offer wide voltage ranges and accurate voltage and current diagnostics.

Benefits: 

  • A wide voltage range provides design flexibility. 
  • Reverse polarity, short-circuit, overcurrent, undervoltage and overvoltage protection.
  • Remote overtemperature monitoring helps enable reliable system protection.

Featured resources