Variscite

System on module vendor for TI Arm-based processors with pin-compatible, scalable module families

For almost two decades Variscite has been developing, producing and manufacturing a powerful range of system on modules, consistently setting market benchmarks in terms of speed and innovation.

The company's portfolio is based on leading SoC vendors, including Texas Instruments.

All Variscite production is performed at fully ISO 13485, 9001 and 14001 compliant facilities, satisfying an international customer and regulatory requirements for a broad range of industries including medical devices and related services. The company's production facilities are equipped with the most advanced SMT machines that ensure punctual deliveries and high-quality products.

Having first entered the embedded market in 2003 with specialized designs for a variety of industrial applications, Variscite has continued to innovate and be first-to-market. A couple highlights include the release of the first Cortex-A8 SOM back in 2009 and, in 2011, breaking the speed record again with the first OMAP4460-based 1.5GHz Cortex-A9 system on module.

Variscite serves more than 5,000 customers in over 50 countries worldwide, delivering a cost-sensitive high-performance portfolio that combines interface flexibility with advanced power management. Variscite transforms clients' visions into successful products.

The Variscite mission statement: -To innovate with future-proof solutions, well ahead of the market -To provide comprehensive, rapid and premier technical support throughout the design cycle -To deliver a one-stop-shop for total System on Module solutions and design services

基于 Arm 的处理器
AM3351 Sitara 处理器: Arm Cortex-A8、1Gb 以太网、支持显示效果 AM3352 Sitara 处理器:Arm Cortex-A8、1Gb 以太网、支持显示效果、CAN AM3354 Sitara 处理器:Arm Cortex-A8、3D 图形、CAN AM3356 Sitara 处理器: Arm Cortex-A8、PRU-ICSS、CAN AM3357 Sitara 处理器: Arm Cortex-A8、EtherCAT、PRU-ICSS、CAN AM3358 Sitara 处理器: Arm Cortex-A8、3D 图形、PRU-ICSS、CAN AM3358-EP Sitara 处理器:Arm Cortex-A8、3D、PRU-ICSS、HiRel、CAN AM3359 Sitara 处理器: Arm Cortex-A8、EtherCAT、3D、PRU-ICSS、CAN AM4372 Sitara 处理器:Arm Cortex-A9 AM4376 Sitara 处理器:Arm Cortex-A9、PRU-ICSS AM4377 Sitara 处理器:Arm Cortex-A9、PRU-ICSS、EtherCAT AM4378 Sitara 处理器:Arm Cortex-A9、PRU-ICSS、3D 图形 AM4379 Sitara 处理器:Arm Cortex-A9、PRU-ICSS、EtherCAT、3D 图形 AM625 具有基于 Arm® Cortex®-A53 的边缘 AI 和全高清双显示的人机交互 SoC
联系人
提供的资源
  • 评估板
支持的地区
  • 中国
  • 亚洲其他地区
  • 北美
  • 南美洲
  • 印度
  • 大洋洲
  • 日本
  • 欧洲
  • 非洲
公司总部
  • 4 Hamelacha St. Lod
  • Lod, 7152008
  • Israel

资源

评估板

VAR-3P-SITARASOMS — Variscite Sitara SOM

基于 TI 的 Sitara™、OMAP™ 和 DaVinci™ 处理器,Variscite 设计并生产了多种模块上系统和单板计算机,涵盖了各种产品且区域和市场覆盖范围广泛。Variscite 为客户提供支持 Windows CE、嵌入式 Linux 和 Android 的完整开发套件。

如需了解有关 Variscite 的更多信息,请访问 https://www.variscite.com


评估板

VAR-3P-SOM-AM62 — Variscite VAR-SOM-AM62 模块上系统,用于带 GPU 的 AM625 Arm Cortex-A53 1.4GHz 处理器

VAR-SOM-AM62 是一个模块上系统 (SOM)/计算机模块 (COM),结合了高性能 CPU、低功耗和图形功能。SOM 是用于工业嵌入式产品和功耗敏感型边缘器件的解决方案,由具有 400MHz Cortex-M4F 和 333MHz PRU 实时协处理器的 1.4GHz 四核 Cortex™-A53 TI AM625x 供电。

这种高度集成的平台连接选项包括经过认证的单频带或双频带 WiFi、BT/BLE5.2、3 个 CAN 总线、双千兆位以太网、音频、摄像头输入和双 USB。该平台支持 -40°C 至 85°C 的完整工业级工作温度范围、集成 GPU 图形加速引擎和双 LVDS (...)

免责声明

特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。