Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.
Würth Elektronik
Würth Elektronik is one of Europe's leading manufacturers of electronic components.
The products, solutions and services, explicitly its direct sales and a close dialog with customers and partners have characterized Würth Elektronik from the very beginning. More than 700 sales representatives worldwide make up a direct sales network that is unique in this industry: Local design in support, all online products in stock and samples free of charge is the promise to our customers. Würth Elektronik operates production plants in Europe, America and Asia. More than you expect!
-
+49 7942 / 945-0
- Contact partner
- www.we-online.com/en
- Daughter card
- Evaluation board
- Max-Eyth-Strasse 1
- Waldenburg, 74638
- Germany
Resources
WURTH-3P-CALYPSO — Wurth Elektronik Wi-Fi Radio Module
The Calypso WLAN module is a compact WiFi module based on IEEE 802.11 b/g/n with a fully featured TCP/IP stack. The edge castellation, smart antenna configuration and an easy-to-use AT command style enables easy integration into any embedded application. The module supports IPv4 as well as IPv6 and (...)
WURTH-3P-CORDELIA-I — Wurth Elektronik Wi-Fi IoT Module
The Cordelia-I is a compact WLAN radio module based on IEEE 802.11 b/g/n intended to be used as an IoT connectivity sub-module to provide secure cloud connectivity to an embedded system. The module acts as a bridge between a host MCU on the end system and the cloud platform. The edge castellated (...)
WURTH-3P-SN6507 — WURTH + SN6507 hardware development kit for converter performance evaluation
The SN6507 Developmet Kit includes two boards that enable the evaluation of the SN6507 converter's performance. The two boards contain Wurth transformers from their WE-PPTI line of push-pull transformers. Board 650796 is a fixed board for a 24Vin - 15Vout application, and board 650700 is a (...)